Alternate Catalog No. : A1A015TW
Catalog No. : 1SDA069742R1
Description: A1A 100 TMF 15-300 3P F F UL
UPC: 8015644704414
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/formula
Descriptors
|
Category |
Formula |
Specifications
|
Product Type |
Breaker |
|
Amperage |
15 A |
|
Number of Poles |
3 |
|
FrameSize |
100 A |
|
Interruption Rating |
10 kA |
Approvals
|
Certification |
UL |