text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1N070TW-2

Catalog No. : 1SDA069738R1

Description:  A1N 100 TMF 70-700 2P F F UL

UPC: 8015644705015

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

70 A

Number of Poles

2

FrameSize

100 A

Interruption Rating

25 kA

Approvals

Certification

UL