text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1N015TW-2

Catalog No. : 1SDA069731R1

Description:  A1N 100 TMF 15-400 2P F F UL

UPC: 8015644704940

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

15 A

Number of Poles

2

FrameSize

100 A

Interruption Rating

25 kA

Approvals

Certification

UL