text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1A040TW-2

Catalog No. : 1SDA069724R1

Description:  A1A 100 TMF 40-400 2P F F UL

UPC: 8015644704872

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

40 A

Number of Poles

2

FrameSize

100 A

Interruption Rating

10 kA

Approvals

Certification

UL