text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1A020TW-2

Catalog No. : 1SDA069721R1

Description:  A1A 100 TMF 20-400 2P F F UL

UPC: 8015644704841

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

20 A

Number of Poles

2

FrameSize

100 A

Interruption Rating

10 kA

Approvals

Certification

UL