text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1N025TW-1

Catalog No. : 1SDA069711R1

Description:  A1N 100 TMF 25-400 1P F F UL

UPC: 8015644704742

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

25 A

Number of Poles

1

FrameSize

100 A

Interruption Rating

18 kA

Approvals

Certification

UL