text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1N020TW-1

Catalog No. : 1SDA069710R1

Description:  A1N 100 TMF 20-400 1P F F UL

UPC: 8015644704735

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

20 A

Number of Poles

1

FrameSize

100 A

Interruption Rating

18 kA

Approvals

Certification

UL