text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1A030TW-1

Catalog No. : 1SDA069701R1

Description:  A1A 100 TMF 30-400 1P F F UL

UPC: 8015644704643

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

30 A

Number of Poles

1

FrameSize

100 A

Interruption Rating

10 kA

Approvals

Certification

UL