Alternate Catalog No. : KXTCRHSREMFP
Catalog No. : 1SDA069061R1
Description: RHS R XT2-XT4 F/P EMERGENCY
UPC: 8015644697570
ROTARY HANDLE OPERATING MECHANISM EMERGENCY RIGHT LATERAL WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT2-XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rotary Handle Side Operation |
Product Main Type |
Accessories - Manual and Electrical Operators |
Frame size |
XT2 |
Extended Product Type |
RHS R XT2-XT4 F/P EMER. DX LATERAL |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |