text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTAEPB90-4

Catalog No. : 1SDA068954R1

Description:  PB 90MM FP 6PCS XT1..XT4 4P

UPC: 8015644032036

KIT PARTITIONS DIV. PHASE REARS LOW FOR FIXED PART FOUR-POLE H=90 MM 6pcs XT1...XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Phase Separator

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT1
XT2
XT3
XT4

Extended Product Type

PB 90mm FP 6pcs XT1..XT4 4p KIT DI.PH.RE

Standards

IEC

Number of Poles

4

Approvals

Certification

IEC 6947-2