text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTAEPB90-3

Catalog No. : 1SDA068953R1

Description:  PB 90MM FP 4PCS XT1..XT4 3P

UPC: 8015644697211

KIT PARTITIONS DIV. PHASE REARS LOW FOR FIXED PART THREE-POLE H=90 MM 4pcs XT1...XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Phase Separator

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT1
XT2
XT3
XT4

Extended Product Type

PB 90mm FP 4pcs XT1..XT4 3p KIT DI.PH.RE

Standards

IEC

Number of Poles

3

Approvals

Certification

IEC 6947-2