text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAN015TW-2

Catalog No. : 1SDA068789R1

Description:  A1N 125 TMF 15-300 2P F F IEC

UPC: 8015644030254

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

15 A

Number of Poles

2

FrameSize

125 A

Interruption Rating

25 kA

Approvals

Certification

IEC