text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAB063TW-4

Catalog No. : 1SDA068773R1

Description:  A1B 125 TMF 63-630 4P F F IEC

UPC: 8015644030131

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

63 A

Number of Poles

4

FrameSize

125 A

Interruption Rating

25 kA

Approvals

Certification

IEC