text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAC063TW

Catalog No. : 1SDA068770R1

Description:  A1C 125 TMF 63-630 3P F F IEC

UPC: 8015644030100

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

63 A

Number of Poles

3

FrameSize

125 A

Interruption Rating

30 kA

Approvals

Certification

IEC