text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAC063TW-1

Catalog No. : 1SDA068765R1

Description:  A1C 125 TMF 63-630 1P F F IEC

UPC: 8015644030056

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

63 A

Number of Poles

1

FrameSize

125 A

Interruption Rating

10 kA

Approvals

Certification

IEC