Alternate Catalog No. : AAC032TW
Catalog No. : 1SDA068759R1
Description: A1C 125 TMF 32-320 3P F F IEC
UPC: 8015644696788
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/formula
Descriptors
|
Category |
Formula |
Specifications
|
Product Type |
Breaker |
|
Amperage |
32 A |
|
Number of Poles |
3 |
|
FrameSize |
125 A |
|
Interruption Rating |
30 kA |
Approvals
|
Certification |
IEC |