Alternate Catalog No. : KXTCELED
Catalog No. : 1SDA068660R1
Description: EKIP LED METER XT2-XT4
UPC: 8015644021139
EKIP LED METER FRONT UNIT OF INDICATION TO LED FOR EKIP LSI-LSIG-M/LRIU XT2-XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Product Main Type |
Accessories - Other |
Frame size |
XT2 |
Extended Product Type |
EKIP LED METER x LSI-LSIG-M/LRIU XT2-XT4 |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |