text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4LE4250GFF000XXX

Catalog No. : 1SDA068590R1

Description:  XT4L 250 Ekip LSIG In=250A 4p F F

UPC: 8015644024963

C.BREAKER TMAX XT4L 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 250 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4L 250 Ekip LSIG In=250A 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

250 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC