Alternate Catalog No. : XT4LE3160FFF000XXX
Catalog No. : 1SDA068564R1
Description: XT4L 160 Ekip LSI In=160A 3p F F
UPC: 8015644024703
C.BREAKER TMAX XT4L 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSI R 160 A
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LSI |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4L 160 Ekip LSI In=160A 3p F F |
|
Standards |
IEC |
|
Rated Voltage (V) |
690 V |
|
Rated Current |
160 A |
|
Interruption Rating |
L |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC |