text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4LE3040FFF000XXX

Catalog No. : 1SDA068561R1

Description:  XT4L 160 Ekip LSI In=40A 3p F F

UPC: 8015644024673

C.BREAKER TMAX XT4L 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSI R 40 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4L 160 Ekip LSI In=40A 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

40 A

Interruption Rating

L

Number of Poles

3

Approvals

Certification

IEC