text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4LE3250JFF000XXX

Catalog No. : 1SDA068560R1

Description:  XT4L 250 EKIP I IN=250A 3P F F

UPC: 8015644024666

C.BREAKER TMAX XT4L 250 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-I R 250 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP I

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4L 250 Ekip I In=250A 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

250 A

Interruption Rating

L

Number of Poles

3

Approvals

Certification

IEC