Alternate Catalog No. : XT4HE4063GFF000XXX
Catalog No. : 1SDA068547R1
Description: XT4H 160 Ekip LSIG In=63A 4p F F
UPC: 8015644024536
C.BREAKER TMAX XT4H 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 63 A
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LSIG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4H 160 Ekip LSIG In=63A 4p F F |
|
Standards |
IEC |
|
Rated Voltage (V) |
690 V |
|
Rated Current |
63 A |
|
Interruption Rating |
H |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC |