text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4HE4040EFF000XXX

Catalog No. : 1SDA068531R1

Description:  XT4H 160 Ekip LS/I In=40A 4p F F

UPC: 8015644024376

C.BREAKER TMAX XT4H 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 40 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4H 160 Ekip LS/I In=40A 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

40 A

Interruption Rating

H

Number of Poles

4

Approvals

Certification

IEC