text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4HE3040GFF000XXX

Catalog No. : 1SDA068526R1

Description:  XT4H 160 EKIP LSIG IN=40A 3P F F

UPC: 8015644024321

C.BREAKER TMAX XT4H 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 40 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4H 160 Ekip LSIG In=40A 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

40 A

Interruption Rating

H

Number of Poles

3

Approvals

Certification

IEC