text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4SE4250EFF000XXX

Catalog No. : 1SDA068495R1

Description:  XT4S 250 EKIP LS/I IN=250A 4P F F

UPC: 8015644024017

C.BREAKER TMAX XT4S 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 250 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4S 250 Ekip LS/I In=250A 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

250 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC