text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4SE3160JFF000XXX

Catalog No. : 1SDA068479R1

Description:  XT4S 160 Ekip I In=160A 3p F F

UPC: 8015644023850

C.BREAKER TMAX XT4S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-I R 160 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP I

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4S 160 Ekip I In=160A 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

160 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC