Alternate Catalog No. : XT4LE3125MFF000XXX
Catalog No. : 1SDA068458R1
Description: XT4L 160 MA 125 Im=625...12E 3p F F
UPC: 8015644696511
C.BREAKER TMAX XT4L 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 125 A I3=625...1250 A
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
MA (MCP) |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4L 160 MA 125 Im=625...1250 3p F F |
|
Standards |
IEC |
|
Rated Voltage (V) |
690 V |
|
Rated Current |
125 A |
|
Interruption Rating |
L |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC |