text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4HE3080MFF000XXX

Catalog No. : 1SDA068446R1

Description:  XT4H 160 MA 80 Im=400...800 3p F F

UPC: 8015644696450

C.BREAKER TMAX XT4H 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 80 A I3=400...800 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4H 160 MA 80 Im=400...800 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

80 A

Interruption Rating

H

Number of Poles

3

Approvals

Certification

IEC