text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4HE3013MFF000XXX

Catalog No. : 1SDA068442R1

Description:  XT4H 160 MA 12,5 Im=62,5...125 3p F F

UPC: 8015644023485

C.BREAKER TMAX XT4H 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 12,5 A I3=62,5...125 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4H 160 MA 12,5 Im=62,5...125 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

12.5 A

Interruption Rating

H

Number of Poles

3

Approvals

Certification

IEC