text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4SE3032MFF000XXX

Catalog No. : 1SDA068434R1

Description:  XT4S 160 MA 32 Im=160...320 3p F F

UPC: 8015644023409

C.BREAKER TMAX XT4S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 32 A I3=160...320 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4S 160 MA 32 Im=160...320 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

32 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC