text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4LE4250BFF000XXX

Catalog No. : 1SDA068397R1

Description:  XT4L 250 TMA 250-2500 4p F F InN=100%

UPC: 8015644023034

C.BREAKER TMAX XT4L 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 250 I3=1250...2500 A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4L 250 TMA 250-2500 4p F F InN=100%

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

250 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC