text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4LE4200BFF000XXX

Catalog No. : 1SDA068395R1

Description:  XT4L 250 TMA 200-2000 4P F F INN=100%

UPC: 8015644023010

C.BREAKER TMAX XT4L 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 200 I3=1000...2000 A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4L 250 TMA 200-2000 4p F F InN=100%

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

200 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC