text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4LEN125BFF000XXX

Catalog No. : 1SDA068388R1

Description:  XT4L 160 TMA 125-12E 4p F F InN=50%

UPC: 8015644022945

C.BREAKER TMAX XT4L 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 125 I3=625...1250 A NEUTRAL = 50% PHASES
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4L 160 TMA 125-1250 4p F F InN=50%

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

125 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC