text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4LE4025BFF000XXX

Catalog No. : 1SDA068381R1

Description:  XT4L 160 TMD 25-300 4p F F

UPC: 8015644022877

C.BREAKER TMAX XT4L 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 25-300 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4L 160 TMD 25-300 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

25 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC