text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4LE3050BFF000XXX

Catalog No. : 1SDA068370R1

Description:  XT4L 160 TMA 50-500 3p F F

UPC: 8015644022761

C.BREAKER TMAX XT4L 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 50 I3=250...500 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4L 160 TMA 50-500 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

50 A

Interruption Rating

L

Number of Poles

3

Approvals

Certification

IEC