Alternate Catalog No. : XT4HE4225BFF000XXX
Catalog No. : 1SDA068363R1
Description: XT4H 250 TMA 225-2250 4p F F InN=100%
UPC: 8015644022693
C.BREAKER TMAX XT4H 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 225 I3=1125...2250 A FULLY RATED NEUTRAL
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4H 250 TMA 225-2250 4p F F InN=100% |
|
Standards |
IEC |
|
Rated Voltage (V) |
690 V |
|
Rated Current |
225 A |
|
Interruption Rating |
H |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC |