text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4HEN225BFF000XXX

Catalog No. : 1SDA068358R1

Description:  XT4H 250 TMA 225-2250 4p F F InN=50%

UPC: 8015644022648

C.BREAKER TMAX XT4H 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 225 I3=1125...2250 A NEUTRAL = 50% PHASES
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4H 250 TMA 225-2250 4p F F InN=50%

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

225 A

Interruption Rating

H

Number of Poles

4

Approvals

Certification

IEC