text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4HE3225BFF000XXX

Catalog No. : 1SDA068344R1

Description:  XT4H 250 TMA 225-2250 3p F F

UPC: 8015644022501

C.BREAKER TMAX XT4H 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 225 I3=1125...2250 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4H 250 TMA 225-2250 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

225 A

Interruption Rating

H

Number of Poles

3

Approvals

Certification

IEC