text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4SE4080BFF000XXX

Catalog No. : 1SDA068320R1

Description:  XT4S 160 TMA 80-800 4p F F

UPC: 8015644022266

C.BREAKER TMAX XT4S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 80 I3=400...800 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4S 160 TMA 80-800 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

80 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC