text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4SE4040BFF000XXX

Catalog No. : 1SDA068317R1

Description:  XT4S 160 TMA 40-400 4p F F

UPC: 8015644022235

C.BREAKER TMAX XT4S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 40 I3=200...400 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4S 160 TMA 40-400 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

40 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC