text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4SE3250BFF000XXX

Catalog No. : 1SDA068312R1

Description:  XT4S 250 TMA 250-2500 3P F F

UPC: 8015644022181

C.BREAKER TMAX XT4S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 250 I3=1250...2500 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4S 250 TMA 250-2500 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

250 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC