text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT3SE3100MFF000XXX

Catalog No. : 1SDA068279R1

Description:  XT3S 250 MA 100 Im=600...1200 3p F F

UPC: 8015644021856

C.BREAKER TMAX XT3S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 100 A I3=600...1200 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT3

Extended Product Type

XT3S 250 MA 100 Im=600...1200 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

100 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC