text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT3SE3063NFF000XXX

Catalog No. : 1SDA068265R1

Description:  XT3S 250 TMG 63-400 3p F F

UPC: 8015644021719

C.BREAKER TMAX XT3S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMG R 63-400 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMG

Product Main Type

SACE Tmax XT

Frame size

XT3

Extended Product Type

XT3S 250 TMG 63-400 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

63 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC