text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT3NE4200NFF000XXX

Catalog No. : 1SDA068263R1

Description:  XT3N 250 TMG 200-600 4p F F InN=100%

UPC: 8015644021696

C.BREAKER TMAX XT3N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMG R 200-600 A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMG

Product Main Type

SACE Tmax XT

Frame size

XT3

Extended Product Type

XT3N 250 TMG 200-600 4p F F InN=100%

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

200 A

Interruption Rating

N

Number of Poles

4

Approvals

Certification

IEC