text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT3NE4100NFF000XXX

Catalog No. : 1SDA068260R1

Description:  XT3N 250 TMG 100-400 4p F F

UPC: 8015644021665

C.BREAKER TMAX XT3N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMG R 100-400 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMG

Product Main Type

SACE Tmax XT

Frame size

XT3

Extended Product Type

XT3N 250 TMG 100-400 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

100 A

Interruption Rating

N

Number of Poles

4

Approvals

Certification

IEC