text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT3NE3200NFF000XXX

Catalog No. : 1SDA068256R1

Description:  XT3N 250 TMG 200-600 3p F F

UPC: 8015644021627

C.BREAKER TMAX XT3N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMG R 200-600 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMG

Product Main Type

SACE Tmax XT

Frame size

XT3

Extended Product Type

XT3N 250 TMG 200-600 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

200 A

Interruption Rating

N

Number of Poles

3

Approvals

Certification

IEC