text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT3SE4200AFF000XXX

Catalog No. : 1SDA068231R1

Description:  XT3S 250 TMD 200-2000 4p F F InN=100%

UPC: 8015644021375

C.BREAKER TMAX XT3S 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 200-2000 A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT3

Extended Product Type

XT3S 250 TMD 200-2000 4p F F InN=100%

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

200 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC