text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT3SEN200AFF000XXX

Catalog No. : 1SDA068227R1

Description:  XT3S 250 TMD 200-2000 4p F F InN=50%

UPC: 8015644021337

C.BREAKER TMAX XT3S 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 200-2000 A NEUTRAL = 50% PHASES
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT3

Extended Product Type

XT3S 250 TMD 200-2000 4p F F InN=50%

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

200 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC