text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4DE3250DFF000XXX

Catalog No. : 1SDA068212R1

Description:  XT4D 250 3p F F

UPC: 8015644021085

SWITCH-DISCONNECTOR TMAX XT4D 250 FIXED THREE-POLE WITH FRONT TERMINALS
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MCS (Molded Case Switch)

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4D 250 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Interruption Rating

D

Number of Poles

3

Approvals

Certification

IEC