Alternate Catalog No. : XT1DE3160DFF000XXX
Catalog No. : 1SDA068208R1
Description: XT1D 160 3p F F
UPC: 8015644021047
SWITCH-DISCONNECTOR TMAX XT1D 160 FIXED THREE-POLE WITH FRONT TERMINALS
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
MCS (Molded Case Switch) |
Product Main Type |
SACE Tmax XT |
Frame size |
XT1 |
Extended Product Type |
XT1D 160 3p F F |
Standards |
IEC |
Interruption Rating |
D |
Number of Poles |
3 |
Approvals
Certification |
IEC |